The Net-Contain™ Universal Aisle Containment Wall Beam. It is 800mm long and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Wall Beam |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 5.25 |
Overall Width (mm) | 133.3 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384720 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1799 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |