C2VED06I3866B1

Vertical Exhaust Duct

Net-Contain™ Vertical Exhaust Duct (VED) for 600mm Wide Net-Access™ Cabinet, height adjustable from 38.0" (965mm) up to 66.0" (1676mm). Color: Black

Specifications

Material

Steel

Overall Width (In.)

23.6

Overall Width (mm)

600

Overall Depth (In.)

48

Overall Depth (mm)

1200

Overall Height (In.)

66

Overall Height (mm)

1667

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366059

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.9080

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED06I3866

US English

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED06I3866

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

White Papers

Deploying a Vertical Exhaust System (WP-09)

US English

Specification Sheets

Net-Contain VEDs for Net-Access N-Type and S-Type Cabinets: RKSP97--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED06I3866

US English

Installation Documents

Vertical Exhaust Duct for N-Type and S-Type Cabinets (CM595)

US English

Related Products