The Net-Contain™ Vertical Exhaust Duct (VED) is designed to be used with the 700mm wide Net-Access™ Cabinet. It is height adjustable from 26 inches (660mm) up to 38 inches (965mm). It is black.
Sub Brand | Net-Contain™ |
Product Type | Vertical Exhaust Duct |
Material | Steel |
Overall Width (In.) | 26.1 |
Overall Width (mm) | 662.9 |
Overall Depth (In.) | 17.9 |
Overall Depth (mm) | 454.5 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965.2 |
Extended Height (In.) | 37.99 |
Extended Height (mm) | 965 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498366034 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.8415 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain VEDs for Net-Access N-Type and S-Type Cabinets: RKSP97--WW-ENG | English | |
Part Drawings | Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED07I2638 | English | |
Part Drawings | Net-Contain Vertical Exhaust Duct For N or S Type Cabinets | English | |
Installation Documents | Vertical Exhaust Duct for N-Type and S-Type Cabinets (CM595) | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Deploying a Vertical Exhaust System (WP-09) | English |