C2VED08I2638G1

Vertical Exhaust Duct

Net-Contain™Vertical Exhaust Duct (VED) for 800mm Wide Net-Access™ Cabinet, height adjustable from 26.0" (660mm) up to 38.0" (965mm). Color: Gray

Specifications

Width (In.)

31.5

Width (mm)

800

Height (In.)

26.0 - 38.0

Height (mm)

660 - 965

Depth (In.)

48.0

Depth (mm)

1200

Material

Steel

Color

Gray

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366083

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.8796

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Vertical Exhaust Duct for N-Type and S-Type Cabinets (CM595)

US English

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED08I2638

US English

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED08I2638

US English

Specification Sheets

Net-Contain VEDs for Net-Access N-Type and S-Type Cabinets: RKSP97--WW-ENG

US English

Part Drawings

Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED08I2638

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

White Papers

Deploying a Vertical Exhaust System (WP-09)

US English

Related Products