The Net-Contain™ Vertical Exhaust Duct (VED) is designed to be used with the 600mm wide Net-Access™ Cabinet. It is height adjustable from 38 inches (965mm) up to 66 inches (1676mm). It is white.
Sub Brand | Net-Contain™ |
Product Type | Vertical Exhaust Duct |
Material | Steel |
Overall Width (In.) | 30.5 |
Overall Width (mm) | 774.7 |
Overall Depth (In.) | 17.9 |
Overall Depth (mm) | 454.5 |
Overall Height (In.) | 66 |
Overall Height (mm) | 1676.4 |
Extended Height (In.) | 65.98 |
Extended Height (mm) | 1667 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498366086 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.6994 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain VEDs for Net-Access N-Type and S-Type Cabinets: RKSP97--WW-ENG | English | |
Part Drawings | Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED08I3866 | English | |
Part Drawings | Net-Contain Vertical Exhaust Duct for N or S-Type Cabinets - C2VED08I3866 | English | |
Part Drawings | Net-Contain Vertical Exhaust Duct For N or S Type Cabinets | English | |
Installation Documents | Vertical Exhaust Duct for N-Type and S-Type Cabinets (CM595) | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Deploying a Vertical Exhaust System (WP-09) | English |