C2VED10I2638W1

Vertical Exhaust Duct

Net-Contain™ Vertical Exhaust Duct (VED) for 1000mm Wide Net-Access™ Cabinet, height adjustable from 26.0" (660mm) up to 38.0" (965mm). Color: White

Specifications

Width (In.)

39.37

Width (mm)

1000

Height (In.)

26.0 - 38.0

Height (mm)

660 - 965

Material

Steel

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311098

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.6994

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products