C2VED10I3866W1

Vertical Exhaust Duct

Net-Contain™ Vertical Exhaust Duct (VED) for 1000mm Wide Net-Access™ Cabinet, height adjustable from 38.0" (965mm) up to 66.0" (1676mm). Color: White

Specifications

Width (In.)

39.37

Width (mm)

1000

Height (In.)

38.0 - 66.0

Height (mm)

965 - 1667

Material

Steel

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311840

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.6994

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products