Three-level threaded rod bracket. Accepts 1/4" - 3/8" (6.4mm - 9.5mm) threaded rod. Maximum capacity of six J Hooks.
Application | Support J-MOD J-Hooks |
Product Type | Cable Support |
Category 5e Cable Capacity | 55 |
Category 6 Cable Capacity | 46 |
Category 6A Cable Capacity | 30 |
Color | Natural |
For Use With | Threaded Rod |
Material | Galvanized Steel |
Mount Method | Drop Wire |
Overall Height (In.) | 16.95 |
Overall Height (mm) | 430.5 |
Overall Length (In.) | 1.96 |
Overall Length (mm) | 49.7 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.7 |
Standards Met | UL, cULus Listed, RoHS Compliant |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 81.6 |
Static Load Capacity (lb) | 180 |
Support Type | J-MOD Modular J-Hook System |
UPC | 07498338200 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0775 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.3873 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Brochures - Product System - New NCG and EG Ad | English | |
Part Drawings | Part Drawing - PDF - JMTRB38-3-1 | English | |
Installation Documents | J-Mod Cable Support System | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |