discontinued

CJRWIG

RCA Module

Module supplied with one RCA connector with white insert, Intl Gray.

Specifications

Product Type

RCA Module

Color

International Gray

Module Type

Mini-Com

Overall Depth (In.)

1.37

Overall Depth (mm)

34.8

Overall Height (In.)

0.71

Overall Height (mm)

18.0

Overall Width (In.)

0.61

Overall Width (mm)

15.5

Termination Style

Punchdown

No. of Module Spaces

1

CE Compliant

Yes

RG Designation

RG-6 and RG-59

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498379300

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0360

Resources

Part Drawings

Mini-Com RCA 110 Punchdown Module: 00839-19

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com RCA Punchdown Module: 00839-19

US English

Part Drawings

Mini-Com RCA Punchdown Module COCJRXXX--ENG

US English

Installation Documents

Mini-Com RCA and S-Video 110 Style Punchdown Modules

US English

Related Products