CMBAW-L

Blank Module

Mini-ComĀ® 1-port blank module, reserves space for future use, Arctic White, 50 pc.

Specifications

Model (Design)

Bus (jack)

Product Type

Blank Module

Material

ABS

Color

Arctic White

Module Type

Mini-Com

No. of Module Spaces

1

Overall Depth (mm)

34.8

Overall Height (mm)

18.3

Overall Width (mm)

15.4

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

Mini-Com

Packaging Details

UPC

07498377348

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3474

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com Blank Module COCMBXX--ENG

US English

Part Drawings

Part Drawing, CMB.dwg

US English

Part Drawings

Part Drawing, CMB.dxf

US English

Related Products