CMBPBIWY

5-Way Binding Post Module

Module supplied with one 5-way binding post with black stripe, Off White.

Specifications

Product Type

5-Way Binding Post Module

Color

Off White

Note

CMBPBIWY replaces CMBPBIW

Termination Style

5-way

Insert Color

Black

Module Type

Mini-Com

Overall Depth (In.)

1.96

Overall Depth (mm)

49.7

Overall Height (In.)

0.71

Overall Height (mm)

18.1

Overall Width (In.)

0.61

Overall Width (mm)

15.4

No. of Module Spaces

1

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498303597

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0771

Resources

Installation Documents

Mini-Com Binding Post Module Installation Instructions: PN334B

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Catalog Cut Sheets

CMRPRIW Product Page

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Related Products