CMBPRIWY

5-Way Binding Post Module

Module supplied with one 5-way binding post with red stripe, Off White.

Specifications

Product Type

5-Way Binding Post Module

Color

Off White

Note

CMBPRIWY replaces CMBPRIW

Overall Depth (In.)

1.96

Overall Depth (mm)

49.7

Overall Height (In.)

0.71

Overall Height (mm)

18.1

Overall Width (In.)

0.61

Overall Width (mm)

15.4

CE Compliant

Yes

Insert Color

Red

Module Type

Mini-Com

No. of Module Spaces

1

Termination Style

5-way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498303600

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Installation Documents

Mini-Com Binding Post Module Installation Instructions: PN334B

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Catalog Cut Sheets

CMRPRIW Product Page

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Part Drawings

Mini-Com 5-Way Binding Post Module: 02479-183

US English

Related Products