CMHDMITIG

HDMI Module

Mini-ComĀ® HDMI 2.0 Coupler Module with pigtail, International Gray.

Specifications

Product Type

HDMI Module

Material

Connector Shell Brass/tin-lead plated, Housing PBT, Contact Copper alloy

Color

International Gray

Brand or Series

Mini-Com

Model (Design)

Female to Female Pigtail

Module Type

Mini-Com

Overall Depth (In.)

6.00

Overall Depth (mm)

152.4

Overall Height (In.)

0.72

Overall Height (mm)

18.3

Overall Width (In.)

1.24

Overall Width (mm)

31.5

Termination Style

Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

61305626031

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1734

Resources

Part Drawings

Mini-Com Dual Module Space HDMI 1.3 Type A Female to Female Category 2 Coupler

US English

Part Drawings

Mini-Com Dual Module Space HDMI 1.3 Type A Female to Female Category 2 Coupler

US English

Part Drawings

Mini-Com Dual Module Space HDMI 1.3 Type A Female to Female Category 2 Coupler

US English

Part Drawings

Mini-Com HMDI 2.0 Coupler Module with Pigtail

US English

Related Products