CMRPBIW

RCA Module

Module supplied with one RCA pass-through coupler with blue insert, Off White.

Specifications

Product Type

RCA Module

Color

Off White

Module Type

Mini-Com

Overall Depth (In.)

1.68

Overall Depth (mm)

42.7

Overall Height (In.)

0.72

Overall Height (mm)

18.3

Overall Width (In.)

0.61

Overall Width (mm)

15.4

Termination Style

Pass-through

Insert Color

Blue

No. of Module Spaces

1

CE Compliant

Yes

RG Designation

RG-6 and RG-59

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498344571

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Part Drawings

Mini-Com RCA Coupler Module COCMRPRXX--ENG

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Catalog Cut Sheets

CMRPRIW Product Page

US English

Part Drawings

Mini-Com RCA Pass Through Coupler Module: 00829-03

US English

Part Drawings

Mini-Com RCA Pass Through Coupler Module: 00829-03

US English

Related Products