Product Type |
RCA Module |
Color |
White |
Module Type |
Mini-Com |
Overall Depth (In.) |
1.68 |
Overall Depth (mm) |
42.7 |
Overall Height (In.) |
0.72 |
Overall Height (mm) |
18.3 |
Overall Width (In.) |
0.61 |
Overall Width (mm) |
15.4 |
Termination Style |
Pass-through |
Insert Color |
Blue |
No. of Module Spaces |
1 |
CE Compliant |
Yes |
RG Designation |
RG-6 and RG-59 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Sub Brand |
Mini-Com |
UPC |
07498344573 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0036 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.0359 |
Part Drawings |
Mini-Com RCA Coupler Module COCMRPRXX--ENG |
US English |
|
Line Cards |
PanNet Audio/Video Offering: CPLC14--WW-ENG |
US English |
|
Part Drawings |
Mini-Com RCA Pass Through Coupler Module: 00829-03 |
US English |
|
Part Drawings |
Mini-Com RCA Pass Through Coupler Module: 00829-03 |
US English |