IAPCMUSBAAWH

USB Module

Mini-Com® USB 2.0 female A/female A coupler for use with IndustrialNet™ Data Access Port.

Specifications

Product Type

USB Module

Color

White

Module Type

Mini-Com

Number of Ports

N/A

Overall Height (In.)

1.36

Overall Height (mm)

34.7

No. of Module Inserts

1

Overall Depth (In.)

1.36

Overall Depth (mm)

34.65

Overall Width (mm)

15.41

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

IndustrialNetâ„¢

Packaging Details

UPC

07498341005

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

Mini-Com USB 2.0 Female a to Female a Coupler Module Assembly CMUSBAA_.dxf - Customer Drawing

US English

Part Drawings

Mini-Com USB 2.0 Female a to Female a Coupler Module Assembly CMUSBAA_.dwg - Customer Drawing

US English

Part Drawings

Mini-Com USB 2.0 Female a to Female a Coupler Module Assembly COCMUSBAAXX--ENG

US English

Specification Sheets

IndustrialNet Data Access Port: D-COSP263--WW-ENG

US English

Related Products