HDMI1MBL

HDMI 1M Patch Cord - Black

Specifications

Length (ft.)

3.28

Length (m)

1.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Color

Black

Performance Level

HDMI 2.0

Packaging Details

UPC

61305636698

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2404

Resources

Selection Guides

Audio Video Product Selection Guide

US English

Part Drawings

Premium High Speed HDMI Cable With Ethernet, Type A Male to Type A Male

US English

Part Drawings

Premium High Speed HDMI Cable with Ethernet Type A Male to Type A Male: 00039EBA-01

US English

Specification Sheets

HDBaseT Extenders and HDMI Patch Cords

US English

Application Guides

Panduit® HDBaseT Systems for Audio Video Applications

US English

Related Products