ESFLHT5C02GRXS

Copper Cable, Industrial

Copper Cable, Industrial Profinet, Cat 5e, 2-pair, 22 AWG Solid, SF/UTP, PLTC, 600 V rated, CM/CMX, Green, Oil and Sun resistant, 1000 Ft/305 Mt box

Specifications

Cable Category

5e

Cable Construction

SF/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

Thermoplastic Elastomer

Conductor Gauge (AWG)

22

Conductor Gauge (mm)

0.6

Conductor Type

PROFINET A

Nominal Diameter (mm)

7.4

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.3

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

75

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Tension (N)

50

Maximum Installation Tension (lb)

11.2

Environment

Harsh Environment

Package Type

Reel

Color

PROFINET Green

Environmental Voltage Rating (V)

600

Standards Met

UL AWM Style 2463 (80C 600V), UL Type PLTC, UL Type ITC, Sun Res, Oil Res, Weld spatter Res

Flammability Rating

CM

Euroclass Rating

E

Product Type

Copper Cable, Industrial

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Category

Category 5E

Packaging Details

UPC

61305626006

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1343

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PROFINET Type A Category 5e SF/UTP Copper Cable

US English

Specification Sheets

PROFINET Type A Category 5e SF/UTP Copper Cable

US English

Related Products