IFRH5C02BL-UG

Copper Cable, Industrial

Panduit Industrial Ethernet/Ip Cable Category 5E 2Pr 24Awg Riser F/Utp - 1000 Foot Reel

Specifications

Cable Category

5e

Cable Construction

F/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Conductor Gauge (mm)

0.511

Conductor Type

Solid

Nominal Diameter (In.)

0.218 - 0.243

Nominal Diameter (mm)

5.54

Insulation Diameter (In.)

0.045

Insulation Diameter (mm)

1.14

Bend Radius (In.)

0.5

Bend Radius (mm)

13

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Tension (N)

89

Maximum Installation Tension (lb)

20

Environment

Outdoor

Color

Black

Environmental Voltage Rating (V)

600

Standards Met

Ansi/Tia-568C.2 Cat5E, UL AWM Style 21047 (75°C 600V), Oil Res and Sun Res, UL 444 Sun Res, UL 1666 CMR, Conforms to ODVA EtherNet/IP^ performance requirements, CMX Outdoor/CMR, RoHS

Flammability Rating

Outdoor

Euroclass Rating

F

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Product Category

5e

Packaging Details

UPC

61305634696

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7043

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

61.3556

Resources

Certifications

Declaration Of Performance No. PAN-DOP-CU007

US English

Specification Sheets

IndustrialNet™ Category 5e Solid Conductor F/UTP Copper Cable

US English

Related Products