IFRH6C04RD-UG

Copper Cable, Industrial

Copper Cable, Industrial 600V, Cat6, 4-pair, 23/1 AWG, F/UTP, CMR, Red, 1000ft/305m reel

Specifications

Cable Category

6

Cable Construction

F/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Conductor Gauge (mm)

0.573

Conductor Type

Solid

Nominal Diameter (In.)

0.317 - 0.343

Nominal Diameter (mm)

8.1

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.27

Bend Radius (In.)

2.5

Bend Radius (mm)

64

Number of Pairs

4

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Outdoor

Color

Red

Environmental Voltage Rating (V)

600

Standards Met

UL AWM Style 21047 (75°C 600V), Oil Res and Sun Res, UL 444 Sun Res, UL 1666 CMR, Conforms to ODVA EtherNet/IP^ performance requirements, CMX Outdoor/CMR, RoHS

Flammability Rating

Outdoor

Euroclass Rating

F

Length (ft.)

1000

Performance Level

Category 6

Voltage

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

20,000

Product Category

6

Packaging Details

UPC

61305602250

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.9750

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

59.5000

Resources

Specification Sheets

IndustrialNet™ Category 6 Solid Conductor F/UTP Copper Cable

US English

Certifications

Declaration Of Performance No. PAN-DOP-CU006

US English

Related Products