ISFCH6X04BTL-UG

Copper Cable, Industrial

Copper Cable, Industrial, Cat 6A 4-pair, 26/7 AWG Stranded, SF/UTP, CMR, 600V rated, Oil Res., UV Res.,Teal, 1000ft reel

Specifications

Cable Category

6A

Cable Construction

SF/UTP

Color

Teal

Conductor Gauge (AWG)

26

Conductor Gauge (mm)

0.4

Conductor Material

Copper

Conductor Type

Stranded

Environment

Harsh Environment

Environmental Voltage Rating (V)

600

Euroclass Rating

F

Flammability Rating

CM

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

0.9

Jacket Material

Thermoplastic Elastomer

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Minimum Operating Temperature (°F)

-40

Nominal Diameter (mm)

7.3

Number of Pairs

4

Overall Length (ft.)

1000

Overall Length (m)

305

Package Type

Reel

Product Category

Category 6A

Product Type

Copper Cable, Industrial

Standards Met

UL AWM Style 2463 (80°C 600V) Flex Life Test: 1 million cycles at 10 x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 270° Oil resistance 6 months @ 20°C

Sub Brand

IndustrialNet™

RoHS Compliancy Status

Compliant

Min. Order Qty.

20,000

Packaging Details

UPC

61305631689

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.5208

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

50.4167

Resources

Specification Sheets

IndustrialNet™ Category 6A SF/UTP Copper Cable

US English

Related Products