ISFCH6X04BTL-US

Copper Cable, Industrial

Copper Cable, Industrial, Cat 6A 4-pair, 26/7 AWG Stranded, SF/UTP, CMR, 600V rated, Oil Res., UV Res.,Teal, 1000ft reel

Specifications

Cable Category

6A

Cable Construction

SF/UTP

Color

Teal

Conductor Gauge (AWG)

26

Conductor Gauge (mm)

0.4

Conductor Material

Copper

Conductor Type

Stranded

Environment

Harsh Environment

Environmental Voltage Rating (V)

600

Euroclass Rating

F

Flammability Rating

CM

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

0.9

Jacket Material

Thermoplastic Elastomer

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Minimum Operating Temperature (°F)

-40

Nominal Diameter (mm)

7.3

Number of Pairs

4

Overall Length (ft.)

1000

Overall Length (m)

305

Package Type

Reel

Product Category

Category 6A

Product Type

Copper Cable, Industrial

Standards Met

UL AWM Style 2463 (80°C 600V) Flex Life Test: 1 million cycles at 10 x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 270° Oil resistance 6 months @ 20°C

Sub Brand

IndustrialNet™

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305631890

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.8750

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

IndustrialNet™ Category 6A SF/UTP Copper Cable

US English

Related Products