ISX6X04ABU-LED

Copper Cable

Copper Cable, Industrial, Cat6A 4-pair, 24/7 AWG Stranded, S/FTP, PUR, 500m reel

Specifications

Cable Category

6A

Cable Construction

S/FTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

Polyurethane

Conductor Gauge (AWG)

24

Conductor Type

Stranded

Nominal Diameter (In.)

0.315

Nominal Diameter (mm)

8

Bend Radius (In.)

2.45

Number of Pairs

4

Sub Brand

IndustrialNet

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

80

Minimum Installation Temperature (°F)

167

Maximum Installation Tension (N)

80

Maximum Installation Tension (lb)

18

Environment

Harsh Environment

Package Type

Reel

Color

Blue

Standards Met

Flexure IEC 61935-2 Flex Life Test: 1 million cycles at 10x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 360° Ozone resistance VDE 0805 Oil resistance EN 60811-2-1 (7 days x 24hrs/90°C)

Resistance Properties

Abrasion-Resistant

Euroclass Rating

E

Product Type

Copper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Product Category

Copper Cable

Packaging Details

UPC

61305625629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2634

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

27.1605

Resources

Certifications

Declaration of Performance No. PAN-DOP-CL002

US English

Specification Sheets

IndustrialNet™ Category 6A S/FTP Copper Cable

US English

Related Products