ISX6X04AYL-LD-S

Copper Cable

Copper Cable, Industrial, Cat 6A 4-pair, 24/7 AWG Stranded, S/FTP, PUR, Yellow, 500m reel

Specifications

Cable Category

Category 6A

Cable Construction

S/FTP

Overall Length (ft.)

1.64

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

Polyurethane

Conductor Gauge (AWG)

24

Conductor Gauge (mm)

0.51

Conductor Type

Stranded

Nominal Diameter (In.)

0.315

Nominal Diameter (mm)

8

Number of Pairs

4

Sub Brand

IndustrialNet

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

80

Minimum Installation Temperature (°F)

167

Maximum Installation Tension (N)

80

Maximum Installation Tension (lb)

18

Environment

Harsh Environment

Package Type

Reel

Color

Yellow

Standards Met

Flexure IEC 61935-2 Flex Life Test: 1 million cycles at 10x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 360° Ozone resistance VDE 0805 Oil resistance EN 60811-2-1 (7 days x 24hrs/90°C)

Resistance Properties

Abrasion-Resistant

Euroclass Rating

E

Product Type

Copper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

IndustrialNet™ Category 6A S/FTP Copper Cable

US English

Related Products