obsolete

NUC5C04BU-BY

Copper Cable

Copper cable, category 5e U/UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs and covered by a flame-retardant PVC (CM) jacket, blue.

Specifications

Maximum Installation Temperature (°C)

50

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Part Features

Third party tested, Descending length cable markings, Easy-payout carton

Performance Level

Category 5e

Weight (Kg)

8.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

48

Packaging Details

UPC

07498396648

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0194

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

0.9300

Resources

Data Sheets

NetKey Category 5e U/UTP Copper Cable: NKDS35--WW-ENG

US English

Certifications

ETL Report of Test (Cable): 100039922CRT-001e

US English

Certifications

ETL Report of Test (Channel with Leadframe Jack): 3183508CRT-006b

US English

Certifications

ETL Report of Test (Channel with Punchdown Jack): 3183508CRT-006b

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products