NUW6C04BU-CE

Cable

Category 6, 4-pair, 24 AWG, U/UTP, LSZH (IEC 60332-3), EuroClass B2ca-s1-d1-a1, Blue, 1000ft/305m

Specifications

Cable Category

6

Cable Construction

U/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

Polyurethane

Conductor Gauge (AWG)

24

Conductor Gauge (mm)

NA

Conductor Type

Solid

Nominal Diameter (In.)

0.235

Nominal Diameter (mm)

5.9

Insulation Diameter (In.)

NA

Insulation Diameter (mm)

NA

Bend Radius (In.)

47.2

Bend Radius (mm)

23.6

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

122

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

0

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Easy Payout Carton

Color

Blue

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-3

LP Rating

NA

Euroclass Rating

B9

Smoke Rating

s1a

Acidity Rating

a1

Flaming Droplets Rating

d1

Product Type

Cable

ETIM Number

EC003249

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

14

Packaging Details

UPC

61305631430

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1475

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

30.0657

Resources

Certifications

Declaration of Performance: PAN-DOP-CC041

US English

Specification Sheets

NetKey® NK6™ Category 6 U/UTP Copper Cable – Europe

UK English

Related Products