NUZ6C04RD-KE

Cable

NetKey Copper Cable, Cat 6, 4-PR, 24 AWG, U/UTP, LSZH-1 (IEC 60332-1, Euroclass Dca-s2-d2-a1, Red, 305M in an easy payout carton

Specifications

Cable Category

Category 6

Cable Construction

U/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.208

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.037

Insulation Diameter (mm)

0.95

Bend Radius (In.)

0.157

Bend Radius (mm)

42.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Easy Payout Carton

Color

Red

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

D

Smoke Rating

s2

Flaming Droplets Rating

d2

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Product Category

Cable

Packaging Details

UPC

61305631884

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5746

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

31.4913

Resources

Certifications

Declaration of Performance: PAN-DOP-CK022

US English

Certificate

Test Verification of Conformity: 103671056CRT‐001b

US English

Related Products