PFC6X04WH-CEG

Copper Cable

Shielded copper cable, category 6A F/UTP, CM, 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a flame-retardant PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

CM

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.284

Nominal Diameter (mm)

7.2

Number of Pairs

4

Package Type

Reel

Color

White

Flammability Rating

CM

Length (ft.)

1000

Application

10GBASE-T Ethernet, Data Center applications and Virtual business management applications

Cable Type

F/UTP

Installation Tension

110 N (25 lbf)

Insulation Material

PE

Nominal Cable Outside Diameter (In.)

0.284

Nominal Cable Outside Diameter (mm)

7.2

Part Features

Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging

Performance Level

Category 6A

Weight (Kg)

15

Weight (lb)

33/1000 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498333276

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Related Products