PFFY6X04BL-HED

Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, F/FTP, EuroClass Cca-s1a-d1-a1, Black, 500m/1640ft

Specifications

Cable Category

Category 6A

Cable Construction

F/FTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.287

Nominal Diameter (mm)

1.27

Insulation Diameter (In.)

0.5

Insulation Diameter (mm)

1.27

Bend Radius (In.)

0.4

Bend Radius (mm)

58.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

167

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

140

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

C

Smoke Rating

s1a

Flaming Droplets Rating

d1

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Product Category

Cable

Packaging Details

UPC

61305634704

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0725

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.3041

Resources

Certificate

Report of Test: 103306559CRT-002

US English

Certifications

Declaration Of Performance No. PAN-DOP-CH001

US English

Specification Sheets

TX6A™ Category 6A Shielded F/FTP Copper Cable – Europe

UK English

Related Products