PFZ6X04WH-CED

Copper Cable

Shielded copper cable, category 6A F/UTP, low smoke zero halogen (LSZH-3), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a LSZH jacket.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

LSZH

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.287

Nominal Diameter (mm)

7.3

Number of Pairs

4

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

CE Compliant

Euroclass Dca-s2,d2,a1

Application

10GBASE-T Ethernet, Data Center applications and Virtual business management applications

CE Marking

Yes

Cable Type

F/UTP

Part Features

Integrated pair divider, Overall foil shielded, Internal drain wire, Descending length cable markings and Reel packaging

Performance Level

Category 6A

Weight (Kg)

26

Weight (lb)

57.4/1640 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498393275

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.2593

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

39.1111

Related Products