PSW7004BL-HED

Cable

Copper Cable, Cat 7, 4-Pair, 23 AWG, S/FTP, EuroClass B2ca-s1a-d1-a1, Black, 500m/1640ft

Specifications

Cable Category

Category 7

Cable Construction

S/FTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.291

Nominal Diameter (mm)

7.4

Insulation Diameter (mm)

1.27

Bend Radius (In.)

2.328

Bend Radius (mm)

59.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

LP Rating

NA

Euroclass Rating

B2

Smoke Rating

s1a

Acidity Rating

NA

Flaming Droplets Rating

d1

Product Type

Cable

Insulation Diameter (In.)

.05

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

61305636554

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.3361

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

42.0500

Resources

Certificate

Test Verification of Conformity: 103541562CRT‐001b

US English

Certifications

Declaration of Performance: PAN-DOP-CH003

US English

Related Products