PSW7A04GR-HED

Cable

Copper Cable, Cat 7A, 4-Pair, 23 AWG, S/FTP, Euroclass B2ca-s1a-d1-a1, Green, 500m/1640ft

Specifications

Cable Category

Category 6

Cable Construction

S/FTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Conductor Type

Solid

Nominal Diameter (In.)

0.29

Nominal Diameter (mm)

7.4

Insulation Diameter (In.)

0.06

Insulation Diameter (mm)

1.4

Bend Radius (In.)

0.23

Bend Radius (mm)

59.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Green

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

B2

Smoke Rating

s1a

Flaming Droplets Rating

d2

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Product Category

Cable

Packaging Details

UPC

61305653355

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2969

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

41.3438

Resources

Certificate

Test Verification of Conformity: 103490101CRT-001d

US English

Certifications

Declaration of Performance No. PAN-DOP-CH004

US English

Specification Sheets

TX7000™ Category 7A Shielded S/FTP Copper Cable - Europe

UK English

Related Products