BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Copper Cable, Category 6, 4-pair, 23 AWG, S/FTP, EuroClass C-s1a-d1-a1, Dark Gray, Euro pallet, 1640ft/500m

Specifications

Cable Category Category 6
Cable Construction S/FTP
Overall Length (ft.) 1640
Overall Length (m) 500
Conductor Material Copper
Jacket Material High Density Polyethylene
Conductor Gauge (AWG) 23 AWG
Conductor Type Solid
Nominal Diameter (In.) 0.279
Nominal Diameter (mm) 7.1
Insulation Diameter (In.) 0.049
Insulation Diameter (mm) 1.25
Bend Radius (In.) 2.232
Bend Radius (mm) 57.6
Number of Pairs 4
Sub Brand PanNet
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -20
Minimum Operating Temperature (°F) -4
Maximum Installation Temperature (°C) 50
Maximum Installation Temperature (°F) 122
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Maximum Installation Tension (N) 110
Maximum Installation Tension (lb) 25
Environment Indoor
Package Type Reel
Color Dark Gray
Environmental Voltage Rating (V) 80
Standards Met ROHS
Resistance Properties Flame-Resistant
Flammability Rating LSZH-1
Euroclass Rating Cca-s1a-d1-a1
ETIM Number EC003249
Keywords Cable, Control cable, Data and communication cable, Data cable, Coppper Cable
Product Category Cable

Packaging Detail

UPC 61305631827
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.7692
Std. Ctn. Qty. 12
Std. Ctn. Volume (cf) 33.2300

Resources

Certifications Declaration of Performance No. PAN-DOP-CC038 English
Specification Sheets TX6™ Category 6 Shielded S/FTP Copper Cable - Europe: D-COSP448--SA-ENG English
Certificate Test Verification of Conformity No. 103630476CRT-001 English