PSY6C04IG-CED

Cable

Copper Cable, Category 6, 4-pair, 23 AWG, S/FTP, EuroClass Cca-s1a-d1-a1, Intl. Gray, Euro Pallet, 500m/1640ft reel

Specifications

Cable Category

Category 6

Cable Construction

S/FTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.279

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.049

Insulation Diameter (mm)

1.25

Bend Radius (In.)

2.232

Bend Radius (mm)

57.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

International Gray

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

C

Smoke Rating

s1a

Flaming Droplets Rating

d1

ETIM Number

EC003249

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Product Category

Cable

Packaging Details

UPC

61305631279

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7692

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

33.2300

Resources

Certifications

Declaration of Performance: PAN-DOP-CC038

US English

Specification Sheets

TX6™ Category 6 Shielded S/FTP Copper Cable - Europe: D-COSP448--SA-ENG

US English

Certificate

Test Verification of Conformity: 103630476CRT-001

US English

Related Products