PUC3025IG-V

Copper Cable

Copper cable, Cat3, 25-pair, 26 AWG, U/UTP, CM, Intl. Grey, 1000FT/305M Reel

Specifications

Cable Category

Copper Cable

Cable Construction

U/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

LSZH

Conductor Gauge (AWG)

26

Conductor Type

Stranded

Nominal Diameter (In.)

0.34

Nominal Diameter (mm)

8.8

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Bend Radius (In.)

1.9

Bend Radius (mm)

50

Number of Pairs

25

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Environment

Indoor

Package Type

Reel

Color

International Gray

Standards Met

ANSI/TIA-568-C.2

Resistance Properties

Flame Retardant

Flammability Rating

CM

Cable Color

International Gray

Cable Type

U/UTP

Length (ft.)

1000.00

Note

FOR LATIN AMERICA AND ASIA PACIFIC

Performance Level

Category 3

Weight (Kg)

110.0

Weight (lb)

243.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

61305631200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7076

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

32.4907

Resources

Specification Sheets

TX3000™ Category 3 Multi-Pair U/UTP Copper Cable - China

US English

Related Products