PUC6004RD-EY

Enhanced Category 6, CM, 4-pair, UTP copper cable. Copper conductors are 23 AWG construction with HDPE insulation. Conductors are twisted in pairs, separated by an integrated pair divider, and protected by a flame-retardant PVC jacket.

Specifications

Cable Category

Category 6

Overall Length (ft.)

1000

Overall Length (m)

305.5

Conductor Material

Copper

Nominal Diameter (In.)

0.22

Nominal Diameter (mm)

5.12

Insulation Diameter (In.)

0.48

Insulation Diameter (mm)

1.2

Number of Pairs

4

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°F)

32

Package Type

Reel in a Box

Color

Red

Flammability Rating

CM

CE Compliant

NA

Cable Color

Red

Cable Type

U/UTP

Length (ft.)

1000.00

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

61305630895

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0706

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2701

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Specification Sheets

TX6000 UTP Copper Cable: COSP310--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Related Products