best seller

PUC6AM04BU-CEG

Copper Cable

Cat 6A, CM, 4-pair UTP copper cable, twisted pairs, 23 AWG separated by an integrated pair divider, surrounded by Advanced MaTriX tape protected by a PVC jacket. 0.285 (7.2mm) diameter. Blue, Euro pallet, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.285

Nominal Diameter (mm)

7.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific and South America

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498307157

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0698

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2560

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Certifications

Declaration of Performance No. PAN-DOP-CC023

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable With Advanced MaTriX Technology

US English

Certifications

ETL PUC6AM04 Channel Repor of Test Certificate

US English

Related Products