PUL3025IG-V

Copper Cable

Copper cable, Cat3, 25-pair, 26 AWG, U/UTP, LSZH , 305m reel

Specifications

Cable Category

3

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

PVC

Conductor Gauge (AWG)

26

Nominal Diameter (In.)

0.34

Nominal Diameter (mm)

8.8

Number of Pairs

25

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Maximum Installation Temperature (°F)

122

Environment

Indoor

Package Type

REEL

Color

International Gray

Standards Met

ANSI/TIA-568-C.2

Flammability Rating

LSZH-1 (60332-1)

CE Compliant

NA

Cable Color

International Gray

Cable Type

U/UTP

Length (ft.)

1000

Note

FOR CHINA ONLY

Performance Level

Category 3

Weight (Kg)

110.0

Weight (lb)

243.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

61305631867

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7076

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

32.4907

Resources

Certifications

Declaration of Performance No. PAN-DOP-CA001

US English

Related Products