PUL6004GR-EY

Copper Cable

Enhanced Category 6, low smoke zero halogen (LSZH), 4-pair, U/UTP copper cable. Copper conductors are 23 AWG construction with HDPE insulation. Conductors are twisted in pairs, separated by an integrated pair divider, and protected by an LSZH (IEC 60332-1) jacket.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Low smoke zero halogen

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.7

Number of Pairs

4

Package Type

Reel in a box

Color

Green

Flammability Rating

LSZH-1 (60332-1)

Application

Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet), 10GBASE-T (10 Gigabit Ethernet over limited distances as specified in the industry 10GBASE-T standards), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token ring 4/16

Cable Type

U/UTP

Length (ft.)

1000

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Reduce attenuation, Reel-in-a-box or reel, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

Voltage

80V

Weight (Kg)

12

Weight (lb)

28/1000 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498392356

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0521

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

36.9380

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6000™ Enhanced Cat.6 Copper Cable: COSP261--WW

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Related Products