PUL6004GY-EDY

Copper Cable

Enhanced Category 6, low smoke zero halogen (LSZH), 4-pair, UTP copper cable. Copper conductors are 23 AWG construction with HDPE insulation. Conductors are twisted in pairs, separated by an integrated pair divider, and all four pairs are protected by a LSZH polyolefin jacket.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Gray

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in Latin America and Asia Pacific

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Reduce attenuation, Reel-in-a-box or reel, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498348984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1700

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.0595

Resources

Certifications

Declaration of performance No. PAN-DOP-CF002

US English

Certifications

ETL 6 Connector Channel Report of Test PUL6004

US English

Specification Sheets

TX6000™ Enhanced Cat.6 Copper Cable: COSP261--WW

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

ETL PUL6004 Channel Report of Test Certificate

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

LEISTUNGSERKLÄRUNG Nr. PAN-DOP-CF002

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Related Products