PUL6ASD04BU-CED

Copper Cable

Category 6A (SD), low smoke zero halogen (LSZH-1), 4-pair, UTP copper cable. Copper conductors are 26 AWG with HDPE insulation. Conductors are twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending matrix tape and protected by a LSZH (IEC 60332-1) flame-retardant PVC jacket. Ideal for installations up to 70 meters. Category 6A UTP at 0.240 in. (6.1mm).

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Gauge (AWG)

26

Nominal Diameter (mm)

6.1

Number of Pairs

4

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Application

10GBASE-T Ethernet, Data center I/O consolidation, Data center server virtualization, Back-bone aggregation, Parallel processing and high speed computing

Cable Type

U/UTP

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498399514

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0792

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.4259

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Specification Sheets

TX6A-SD™ 10Gig™ U/UTP Copper Cable with MaTriX Technology: COSP289

US English

Related Products