PUL6X04BL-HEG

Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, U/UTP, LSZH (IEC60332-1), EuroClass Dca-s2-d2-a1, Black, Euro pallet, 305m/1000ft

Specifications

Cable Category

Category 6A

Cable Construction

U/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.283

Nominal Diameter (mm)

7.2

Insulation Diameter (mm)

1.2

Bend Radius (In.)

2.28

Bend Radius (mm)

57.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

122

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

140

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

LP Rating

NA

Euroclass Rating

D

Smoke Rating

s2

Acidity Rating

NA

Flaming Droplets Rating

d2

Product Type

Cable

Insulation Diameter (In.)

0.047

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

61305636519

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7521

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

42.0500

Resources

Certifications

Declaration of Performance: PAN-DOP-CH006

US English

Certificate

Test Verification of Conformity: 103374393CRT-001c

US English

Related Products