PUL6XC04BU-PEG

Copper Cable

Copper cable, category 6A UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with HDPE and foam PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a low smoke flame-retardant LSZH jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.325

Nominal Diameter (mm)

8.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1 (60332-1)

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Length (ft.)

1000

Note

Available in the Middle East

Part Features

Extended temperature range, Innovative pair divider, Descending length cable markings and bulk packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498396358

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.8287

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

33.9444

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel): PUL6XC04-PEG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Specification Sheets

Category 6A UTP Copper Cable: D-COSP362--WW-ENG

US English

Related Products