The TX6A™ Vari-MaTriX HD Cat 6A U/UTP Plenum copper cable is constructed of 23 AWG copper conductors with FEP insulation. The copper conductors shall be twisted in pairs. All four pairs shall be surrounded by a metallic Vari-MaTriX tape cut into segments of varying length and covered by a flame retardant PVC (CMP), Gray jacket. Packaged 1000 ft./305m on a reel.
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | International Gray |
Product Type | Copper Cable |
UPC | 61305679278 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7043 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 61.3556 |