PUR6ASD04BU-UG

Copper Cable

Category 6A (SD), riser (CMR), 4-pair, UTP copper cable. Copper conductors are 26 AWG with flame-retardant PVC insulation. Conductors are twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending MaTriX tape and protected by a flame-retardant PVC jacket. Ideal for installations up to 70 meters.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Flame-retardant PVC

Conductor Gauge (AWG)

26

Nominal Diameter (mm)

6.1

Number of Pairs

4

Package Type

Reel

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

10GBASE-T Ethernet, Data center I/O consolidation, Data center server virtualization, Back-bone aggregation, Parallel processing and high speed computing

Cable Type

U/UTP

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

Weight (Kg)

15.99

Weight (lb)

35.3/1000 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498324100

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.8673

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

50.4167

Related Products