{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

Copper Cable, Cat 6A, Vari-MaTriX, 4-Pair, 23 AWG, UTP, CMR, Intl. Gray, 1000ft/305m

Specifications

Note Available in Asia Pacific, EMEA and Latin America
Environment Indoor
Performance Level Category 6A
Cable Construction U/UTP
Flammability Rating Riser (CMR)
LP Rating LP (0.5A)
Sub Brand Pan-Net®
Number of Pairs 4
Conductor Material Copper
Conductor Type Solid
Conductor Gauge (AWG) 23
Color International Gray
Product Type Copper Cable

Packaging Detail

UPC 61305656745
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 2.0213
Std. Ctn. Qty. 24000
Std. Ctn. Volume (cf) 48.5120