PUW6C04BU-CED

Cable

Copper Cable, Category 6, 4-pair, 24 AWG, U/UTP, LSZH (IEC 60332-3), EuroClass B2ca-s1-d1-a1, Blue, 1640ft/500m

Specifications

Cable Category

Category 6

Cable Construction

U/UTP

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Conductor Type

Solid

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.036

Insulation Diameter (mm)

0.91

Bend Radius (In.)

0.96

Bend Radius (mm)

24.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Blue

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

B2

Smoke Rating

s1a

Flaming Droplets Rating

d2

ETIM Number

EC003249

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Product Category

Cable

Packaging Details

UPC

61305631412

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7692

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

33.2300

Resources

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable - Europe

UK English

Certifications

Report of Test: 103300122CRT-002

US English

Certifications

Declaration of Performance: PAN-DOP-CC040

US English

Related Products