PUY6AM04BL-CEG

Cable

Copper Cable, Cat 6A Advanced MaTriX, 4-Pair, 23AWG, U/UTP, Euroclass Cca-s1b-d1-a1, Black, Euro pallet, 1000ft/305m

Specifications

Cable Category

Category 6

Cable Construction

U/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23 AWG

Conductor Type

Solid

Nominal Diameter (In.)

0.307

Nominal Diameter (mm)

7.8

Insulation Diameter (In.)

0.044

Insulation Diameter (mm)

1.14

Bend Radius (In.)

2.456

Bend Radius (mm)

62.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

140

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Indoor

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

80

Standards Met

ROHS

Resistance Properties

Flame-Resistant

Flammability Rating

LSZH-1

Euroclass Rating

C

Smoke Rating

s1a

Flaming Droplets Rating

d1

Keywords

Cable, Control cable, Data and communication cable, Data cable, Coppper Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Product Category

Cable

Packaging Details

UPC

61305631558

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Certifications

Declaration of Performance: PAN-DOP-CC043

US English

Certificate

Test Verification of Conformity: 103406079CRT‐001

US English

Related Products