PUZ6ASD04WH-CED

Copper Cable

Category 6A (SD) U/UTP copper cable, white,low smoke zero halogen (LSZH-3), 4-pair, conductors are 23 AWG with HDPE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending matrix tape and protected by a LSZH flame-retardant PVC jacket.Euro Pallet, 1640ft/500m reel

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Conductor Gauge (AWG)

23

Nominal Diameter (mm)

6.1

Number of Pairs

4

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

Application

10GBASE-T Ethernet, Data center I/O consolidation, Data center server virtualization, Back-bone aggregation, Parallel processing and high speed computing

CE Compliant

Euroclass Dca,s2,d2,a1

CE Marking

Yes

Cable Type

U/UTP

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498393278

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Related Products