{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}

BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

The SPE Shielded Copper Cable has 18/7 AWG stranded tinned copper conductors with foamed polyethylene (PE) insulation. The conductors are twisted in a pair and include two fillers. The pair is surrounded by an aluminum/polyester foil shield, a tinned copper braid shield, and includes a 24/7 AWG stranded tinned copper ground wire. The PVC jacket is oil, UV, and abrasion resistant for enhanced chemical resistance, mechanical performance, and flame retardant (CM/CMR) for industrial applications.

Specifications

Note Available in all regions
Environment Indoor
Performance Level SP1-1000
Cable Construction S/FTP
Flammability Rating Riser (CMR)
Resistance Properties Chemical-Resistant/Oil-Resistant/Flame-Resistant
Jacket Material Polyvinyl Chloride (PVC)
Nominal Cable Outside Diameter (In.) 0.268
Nominal Cable Outside Diameter (mm) 6.8
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -20
Minimum Operating Temperature (°F) -4
Maximum Installation Temperature (°C) 50
Maximum Installation Temperature (°F) 122
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Maximum Installation Tension (lb) 25
Maximum Installation Tension (N) 110
Bend Radius (In.) 2.1
Bend Radius (mm) 54.4
Number of Pairs 1
Conductor Material Copper
Conductor Type Stranded (18/7)
Overall Length (m) 305
Conductor Gauge (AWG) 18
Conductor Gauge (mm) 1.2
Insulation Material Polyethylene
Insulation Diameter (In.) 0.094
Insulation Diameter (mm) 2.4
Maximum Voltage (V) 300
Standards Met Exceeds the requirements of ANSI/TIA-568.5 (draft), IEC 61156-13 and -14 (draft).
Color Black
Overall Length (ft.) 1000
Packaging Type Reel in a Box
Product Type Copper Cable
Part Features SPE Shielded Copper Cable, SPE, Single Pair Ethernet, Copper Cable

Packaging Detail

UPC 61305680069
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.1533
Std. Ctn. Qty. 6
Std. Ctn. Volume (cf) 12.9199

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language